TRSA Heat Shrink Markers : 3:1 Shrink Ratio

TRSA heat shrink tubing sleeves suitable for wire and cable easy identification. Designed to provide mechanical resistance against abrasion, fluids, mechanical damage, strain relief.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

TRSA markers are cut and printed heat shrinkable sleeves suitable for identifying wire and cables. Standard kits, consisting of A-Z or 0-9, are available. Alternatively up to 2 numbers may be printed on each sleeve. Easily and rapidly installed, TRSA exhibits good resistance to common fluids.

Features

  • Shrink ratio 3:1.
  • Operating temperature from –55°C up to +135°C.
  • Minimum shrink temperature: +80°C.
  • Minimum full recovery temperature: +120°C.
  • RoHS compliant.

Benefits

  • Mechanical resistance against abrasion, fluids, mechanical damage, strain relief.
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.