RAYRIM Heat Shrink Tubing : Protective, Self-Adhering, Edging Material

RAYRIM Heat shrink Polyolefin Tubing offers resistance against abrasion and mechanical damage. Flame-Retardant, flexible to allow for protection of curved edges and RoHS compliant with operating temperature between +55°C to +80°C.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

RAYRIM edging material is an extruded strip internally coated with a heat activated adhesive, so that on heating the profile changes from a "V" to a "U" section and the adhesive bonds to the substrate profile. Manufactured from a radiation cross-linked polyolefin material, the profile offers a clean and rapid means of covering metal, wood and glass edges for all-round protection. The flexible nature of the product allows application to both internal and external radii, as well as straight edges, and the continuous operating temperature of -55°C to +80°C [-67°Fto 176°F] means that the product can give protection under the most testing circumstances. operating temperature of -55°C to +80°C [-67°Fto 176°F] means that the product can give protection under the most testing circumstances.

Features

  • Operating temperature from –55°C up to +80°C.
  • Minimum shrink temperature: +120°C.
  • Minimum full recovery temperature: +150°C.
  • RoHS compliant.

Benefits

  • Flexible to allow for protection of curved edges
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.