DCPT Heat Shrink Tubing : Flexible, Flame-Retardant and Dual-Color with 2:1 and 3:1 Shrink Ratio

DCPT polyolefin heat shrink tubing technology is available in 12/4mm, dual colors, 2:1 and 3:1 shrink ratio. Flame retardant, flexible and RoHS compliant for general purpose tubing.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

TE's DCPT is Flexible, Flame-Retardant, Dual-Color Polyolefin Tubing, an exceptional solution for a variety of electrical insulation needs. This high-quality tubing is designed with dual colors, yellow and green, ensuring instant identification of wires and cables. The distinct dual-color pattern is particularly useful for identifying "ground" connections, enhancing safety and organization in electrical systems.


Ideal for jacketing and insulating light-duty harnesses, this polyolefin tubing offers reliable protection and durability. It is constructed from flexible material, making it easy to work with and apply in various configurations. The flame-retardant properties provide an added layer of safety, reducing the risk of fire hazards in critical applications.


Additionally, this tubing can be easily marked using conventional techniques, allowing for further customization and identification. Whether you're managing a complex wiring system or a simple electrical project, our dual-color polyolefin tubing is the perfect choice for ensuring clear and safe identification of wires and cables.

Features

  • 2:1 and 3:1 shrink ratio.
  • Operating temperature from –55°C up to +135°C.
  • Minimum shrink temperature: +95°C.
  • Minimum full recovery temperature: +120°C.
  • RoHS compliant.

Benefits

  • Dual colors (yellow/green) for instant identification
  • Co-extrusion of tubing colors, giving color permanence superior to that of conventional ink marking
  • Flame-retardant
  • Flexibility able to conform to irregular shapes
  • Excellent physical, chemical, and electrical properties that meet industry standards for highly reliable, general purpose tubing
Demonstration of Single Wall Heat Shrink Tubing Installation
Play video
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.