Search TE.com to find eligible products to test and request free product samples.
View any of the below listings and simply add to cart for products you would like to receive FREE and shipped directly to your door.
Search TE.com to find eligible products to test and request free product samples.
AP‑2000 is a dual‑wall, adhesive‑lined heat shrink tubing designed to fit standard metal pipe sizes. When heated, it shrinks tightly as the hot‑melt adhesive flows to create a sealed protective layer. It safeguards pipes from moisture, abrasion, and mechanical damage while reducing installation time and cost compared to dip‑coat methods. Common uses include automotive brake and fuel lines requiring durable environmental protection.
| Part Number |
Part Description |
|---|---|
| 2534214002 | AP-2000-6-0-SP |
| 9699594002 | AP-2000-10-0-SP |
| 6405934002 | AP-2000-8-0-SP |
| 8274594001 | AP-2000-NR101-0-SP |
HFT5000 Heat Shrink Fabric Tubing is a woven, heat‑shrinkable fabric designed to deliver strong mechanical abrasion protection for hoses, pipes, wiring bundles, and other components. It shields against chafing, cutting, noise, and vibration while maintaining high flexibility for easy installation over irregular or bent shapes. Ideal for automotive wiring, industrial hoses, plastic pipes, and harness assemblies requiring durable, flexible abrasion resistance.
| Part Number |
Part Description |
|---|---|
| 6979344003 | HFT5000-30/15-0-SP |
| 7480624003 | HFT5000-70/35-0-SP |
| 2065124003 | HFT5000-20/10-0-SP |
| 8274594001 | HFT5000-60/30-0-SP |
| 1077624003 | HFT5000-25/12-0-SP |
| 934444003 | HFT5000-40/20-0-SP |
| A619664001 | HFT5000-100/50-0-SP |
| 9615924003 | HFT5000-34/17-0-SP |
| F944854003 | HFT5000-6/3-0-SP |
| 9636344003 | HFT5000-80/40-0-SP |
| 6203684003 | HFT5000-50/25-0-SP |
ATUM Heat Shrink Tubing is a radiation‑crosslinked, adhesive‑lined solution designed to deliver reliable environmental sealing across a wide range of electrical applications. Its internal adhesive melts during installation to create a flexible, moisture‑resistant barrier that protects components and interconnections. Ideal for sealing connector backshells, cable breakouts, connector‑to‑cable transitions, and repairing damaged cable jackets without removing connectors.
| Part Number | Part Description |
|---|---|
| NB11022001 | ATUM-4/1-0-STK |
| NB11382001 | ATUM-52/13-0-STK |
| NB08994001 | ATUM-12/3-0-SP |
| NB10132001 | ATUM-24/6-0-STK |
| NB10802001 | ATUM-32/8-0-STK |
| NB11784001 | ATUM-8/2-0-SP |
| NB09654001 | ATUM-19/4-0-SP |
| NB11354001 | ATUM-52/13-0-SP |
| NB10114001 | ATUM-24/6-0-SP |
| NB09012001 | ATUM-12/3-0-STK |
| NB09524001 | ATUM-16/4-0-SP |
| NB11014001 | ATUM-4/1-0-SP |
| NB11802001 | ATUM-8/2-0-STK |
| NB09542001 | ATUM-16/4-0-STK |
| NB09662001 | ATUM-19/4-0-STK |
| 5674734006 | ATUM-19/6-X-SP |
| 3000814006 | ATUM-6/2-X-SP |
| NB10602001 | ATUM-3/1-0-STK |
| NB12034001 | ATUM-9/3-0-SP |
| NB10594001 | ATUM-3/1-0-SP |
| NB12042001 | ATUM-9/3-0-STK |
| NB09952001 | ATUM-19/6-0-STK |
| NB11234001 | ATUM-40/13-0-SP |
| 9264634014 | ATUM-12/4-X-SP |
| NB10364001 | ATUM-24/8-0-SP |
| NB10892001 | ATUM-4.5/1.5-0-STK |
| NB11644001 | ATUM-6/2-0-SP |
| NB11652001 | ATUM-6/2-0-STK |
| NB09304001 | ATUM-12/4-0-SP |
| NB09312001 | ATUM-12/4-0-STK |
| NB09944001 | ATUM-19/6-0-SP |
| NB10372001 | ATUM-24/8-0-STK |
| NB11242001 | ATUM-40/13-0-STK |