TECT Heat Shrink Tubing : Semi-conductive, dual wall, moisture proof

TECT is a dual wall semi-conductive heat shrinkable tubing designed to allow electrical groundling of coated fuel lines.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

A portion of the protective coating on the fuel line is removed exposing the bare metal core. The TECT is recovered down over the exposed metal giving an electrical grounding point whilst resealing the coated fuel line from the environment.

Features

  • 2:1 shrink ratio
  • Operating temperature from –40°C up to +120°C
  • Minimum full recovery temperature: +120°C
  • RoHS/ELV compliant

Benefits

  • Semi-conductive
  • Environmentally sealed
  • Simple to install
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.