RMW Heat Shrink Tubing : Medium wall, general purpose polyolefin.

Medium wall, general purpose RMW tubing is specifically designed for use in a broad range of low-voltage applications. RMW is tough and flexible, making it particularly suitable for the insulation and protection of cable joints in low voltage electrical systems as well as for cable repair.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

The RMW heat shrink is made from tough, abrasion-resistant, crosslinked polyolefin which is resistant to impact and abrasion. RMW withstands harsh mechanical environments for increased product reliability. 

 

Adhesive-lined RMW provides a complete moisture-proof seal, preventing corrosion of underlying components. It is resistant to chemicals and moisture. The thermoplastic adhesive in RMW will adhere to most common polymeric- and elastomeric insulated cables as well as to metals such as lead and aluminum.

 

Installation is fast and easy and requires no special skills. When heated, RMW tubing shrinks quickly and conforms tightly to the substrate. While the adhesive-lined RMW tubing is shrinking, the internal adhesive coating melts and flows to environmentally seal the splice, cable jacket or termination on which it is being installed.

 

RMW is the ideal choice for applications where maximum reliability, product performance, and simplified installation are required. Because RMW is heat shrinkable, a minimum number of sizes are needed to cover a wide range of diameters.

Features

  • 3:1 shrink ratio
  • Operating temperature from –55°C up to +110°C
  • Minimum shrink temperature: +110°C.
  • Minimum full recovery temperature: +125°C
  • RoHS compliant

Benefits

  • Installation is fast and easy
  • Withstands harsh mechanical applications for increased product reliability
  • High resistant to impact and abrasion
  • Resistant to chemicals and moisture
  • Adhesive-lined RMW provides a complete moisture-proof seal, preventing corrosion of underlying components

Applications

  • Insulation and protection of cable joints as well as cable repair
  • Uncoated RMW provides insulation and strain relief
  • Adhesive-lined RMW also provides an environmental seal
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.