RBK-RTP Heat Shrink Tubing - Dual wall, moisture resistant, ring terminal applications.

RBK-RTP is a dual wall, heat shrink tubing designed to provide environmental protection for ring terminal assemblies in an automotive environment.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

The installed product provides low profile mechanical protection against flexing, abrasion and cut-through as well as electrical insulation.

Features

  • 4:1 and 5:1 shrink ratio.
  • Operating temperature from –55°C up to +125°C.
  • Minimum shrink temperature: +155°C.
  • Minimum full recovery temperature: +175°C.
  • Flame retarded.

Benefits

  • Excellent environmental seal.
  • Mechanical protection against flexing, abrasion and cut-through.
  • Small cross-sectional profile.
  • RoHS/ELV compliant. 
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.