HTAT Heat Shrink Tubing : Semi-flexible, dual wall and moisture resistant.

Semi-flexible, heat shrink tubing with an integrally bonded meltable adhesive inner lining designed to provide moisture proof encapsulation for a range of substrates at elevated temperatures.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

Manufactured from radiation cross-linked polyole fins, the inner wall melts when heated and is forced into interstices by the shrinking of the outer wall, so that when cooled, the substrateis encapsulated by a tough, protective, moisture proof barrier.

 

An operating temperature range from –55 °C up to +125 °C anda high shrink ratio as standard, means that the tubing offers superior environmental protection to a wide range of irregular shapes with varying dimensions. The jacket is flame retarded to reduce flame propagation.

Features

  • 4:1 shrink ratio
  • Operating temperature from –55°C up to +125°C
  • Minimum shrink temperature: +80°C
  • Minimum full recovery temperature: +110°C
  • Flame retardant
  • RoHS/ELV compliant

Benefits

  • Low profile mechanical protection, strain relief and sealing
  • Seals a wide range of different number/gauge sizes of wires into the same connector housing
  • Easy installation using simple heat shrink process equipment
  • Semi-flexible, dual-wall moisture proof, heat-shrinkable tubing
  • High strength bonding
  • Ideal for connector sealing covering large diameter differences

Applications

  • Designed to provide environmental sealing for a range of substrates, at elevated temperatures
  • Can be used in conjunction with adhesive profiles
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.