DWTC Heat Shrink Tubing - Flexible, Dual Wall, Moisture-Proof, Polyolefin tubing.

DWTC is a flexible, heat shrinkable, dual wall tubing with an integrally bonded meltable adhesive inner liner designed to offer moisture proof encapsulation to a wide variety of sub strates.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

DWTC adheres well to PVC and offers excellent clarity for protection of substrates that may need to be inspected during service. The tough outer jacket gives excellent mechanical strength with a high resistance to splitting. The high shrink-ratio means that only four sizes are needed to give protection to a full range of irregular shapes with widely varying dimensions.

Features

  • 4:1 shrink ratio.
  • Operating temperature from –55°C up to +75°C.
  • Minimum shrink temperature: +60°C.
  • Minimum full recovery temperature: +100°C.
  • RoHS compliant.

Benefits

  • Excellent mechanical strength.
  • Abrasion resistance.
  • Excellent optical clarity.
  • Environmental sealing.

Applications

  • Environmental sealing of components where mechanical toughness or split resistance are needed.
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.