DSPL Heat Shrink Tubing : Commercial, Dual Wall to Seal and Protect Splices.

The DSPL heat shrink is a dual wall polyolefin tubing, adhesive delivering excellent environmental sealing from fluids, dust and dirt to protect against corrosion and minimize the risk of electrical system failure.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

Specially designed for environmental sealing, electrical insulation and protection of electrical splices, terminals and other components in areas where they will be exposed to moisture. DSPL Heat Shrink provides excellent environmental sealing from fluids, dust and dirt which cause corrosion or electrical system failure.

Features

  • 4:1 shrink ratio.
  • Operating temperature from –40°C up to +125°C.
  • Minimum shrink temperature: +110°C.
  • Minimum full recovery temperature: +135°C.

Benefits

  • Flame-retardant jacket (black only).
  • Performs well at elevated temperatures and inaggressive environments.
  • Provides excellent environmental sealing from dust, dirt and many fluids.
  • Mechanically tough tubing provides protection from flexing and abrasion.
  • RoHS compliant.

Applications

  • Specially designed for environmental sealing, electricalinsulation and protection ofelectrical splices, terminalsand other components inareas where they will beexposed to moisture.
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.