BATTU Heat Shrink Tubing : Designed for Power Cable to Terminal Applications in Harsh Environments

BATTU heat shrink tubing is a semi-rigid, flame retardant, dual wall heat shrink tubing optimized for power cable to terminal applications in harsh environments of industrial and commercial vehicles and equipment. BATTU dual wall tubing consists of a polyolefin jacket and a polyamide inner adhesive wall. Standard part numbers are sized for fast, efficient installation delivering reliable protection. Offered in six cut lengths 32, 39, 51, 64, 77 and 102mm, as well as in 1.22m sticks.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

BATTU tubing from TE Connectivity (TE) is a flame-retardant, adhesive-lined tubing made from a polyolefin jacket with a thermoplastic adhesive inner wall. It is specifically designed for power cable to terminal applications in harsh environments, providing excellent electrical isolation, mechanical protection and moisture-resistance.

 

This semi-rigid tubing also offers a degree of strain relief, and it withstands operating temperatures up to 125°C. BATTU tubing has been optimized in size for fast application to speed production. Additionally, it is provided in convenient cut lengths to help prevent splitting that might result from improper cutting on the plant floor.

Features

  • 2:1 shrink ratio
  • Operating temperature from –40°C up to +125°C
  • Minimum shrink temperature: +110°C.
  • Minimum full recovery temperature: +135°C
  • Flame retardant

Benefits

  • Moisture-resistant seal
  • Withstands common automotive fluids
  • Offers mechanical protection for increased product reliability
  • Adhesive liner bonds to a variety of substrate materials, providing protection from moisture ingress
  • Semi-rigid jacket provides mechanical protection from abrasion and bending
Demonstration of Dual Wall Heat Shrink Tubing Installation
Play video
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.