EMI O-ring
Jam nut seals are o-rings that are designed to shield against radio frequency interference/electro-magnetic interference (RFI/EMI).
Features & Benefits
- O-rings that are designed to shield against radio frequency interference/electro-magnetic interference(RFI/EMI).
- Compliant with MIL-FTL-38999, MIL-DTL-26482, MIL-DTL-81511.
- Compression moulded, and do not include a join like vulcanised-joined o-rings
- Ideal where smallcross section and/or small inside diameter is required.
Features