Reliable DDR4 pin socket interconnections to memory modules
Our fourth generation of DDR4 DIMM sockets (double data rate, dual inline memory module) are designed for reliable connections to memory modules. DDR4 DIMM sockets are high-quality memory sockets for use in always-on applications like data centers. DDR4 pin sockets support 288 Pin SMT type and 288 Pin TH type.
Product Features
DDR4 Sockets
- Various mounting types: through hole, surface mount
- Narrow and standard extractor options
- Various color options for connector housing and extractor
- Accepts memory module per JEDEC MO-309
Our DDR4 DIMM sockets are high quality memory sockets designed for use in always-on applications such as data center servers. DDR4 DIMMs are engineered for a small pitch and higher pin count than the DDR3 DIMM and are designed to accept the JEDEC industry standard module. It may be suitable for applications on new high-speed data platforms.By meeting the next-generation DDR4 specifications, TE’s DDR4 DIMM sockets offer up to 20% PCB space savings over DDR3 DIMM sockets. They also offer up to 10% connector height reduction, up to 70% improved power consumption and 30% higher data rate support.
.85mm
Memory module pitch
288
Number of positions
2.4mm
Seating plane height
Product Overview
DDR4 Sockets
Our DDR4 pin sockets feature various mounting types: through-hole, surface mount; narrow and standard extractor options; various color options for connector housing and extractor; and it can accept memory module per JEDEC MO-309 specification. Applications for our DDR4 DIMM sockets include communications equipment, desktop PCs, servers, and storage.