Engineered for Speed and Durability
C-form factor pluggable (CFP) interconnects are 40 to 100+ Gbps input/output (I/O) connectors for high speed transfer of Ethernet and other protocols in high-performance applications like carrier networks, data centers, and wireless equipment. TE's latest CFP2 and CFP4 interconnects transfer data 2.8 times faster than current CFP products, achieving 28 Gbps per lane for >100 Gbps in a high density, 0.6mm contact pitch. TE’s CFP2 and CFP4 connectors provide industry-leading signal integrity and feature a ruggedized cage construction for a more robust solution than the competition, helping ensure reliable connections.
Product Features
CFP2 / CFP4
- Up to 28 Gbps per lane – 2.8 times faster than current CFP products
- High density, 0.6mm contact pitch
- Provides one of the industry’s leading Signal Integrity (SI) performance for 28 Gbps per lane
- Features a ruggedized cage construction for a more robust solution to help mitigate cage warping
- Flexible design options to address your needs including ganged cages, heat sinks, single-sided and belly-to-belly mounting styles, lightpipes, and the capability to support mid- to long-reach applications
Product Features
CFP
- Supports 40G and 100G Ethernet CFP optical transceivers
- Capable of side by side mounting as well as “belly to belly” mounting
- Provides full EMI shielding
- Uses a universal rail for both left and right positions
- Allows integration of host PCB to host bezel (face plate) by either of two methods for manufacturing flexibility.
Select Applications
CFP/CFP2/CFP4
- Carrier networks and data centers
- Multi-building data center connectivity
- Servers, switches, storage area network, and optical transport equipment
- Metro area networks
- Mid-reach to long-reach, high capacity links
Product Series
-
CFP2 Products
View the newest CFP2 connectors from TE designed for high speed communications.
-
CFP4 Products
View the newest CFP4 connectors from TE designed for high speed communications.
CFP
100G Platform Evolution
| CFP | CFP2 | CFP4 | |
|---|---|---|---|
| Size (width) | 82mm | 41.5mm | 21.7mm |
| Number of Contacts | 148 | 104 | 56 |
| Contact Pitch | 0.8mm | 0.6mm | 0.6mm |
| Max Power Consumption per Module | 8-32 W | 3-18 W | 1.5-9 W |
| Aggregate Data Rate per 19" Linecard | 400Gbps | 800Gbps | 1.6Tbps |
| Electrical Configuration | 10x10Gbps 4x10Gbps |
10x10Gbps 4x25Gbps |
4x25Gbps |
| Variants | SR10, LR4, ER4 | SR10, LR4, ER4 | SR4, LR4, CWDM4 |
| Optical Media Types | MM/SM | MM/SM | MM/SM |
