Low Profile Coin Cell Battery Holder
Our compact and low-profile, surface mount coin cell battery holder is 2.5mm high, 6.7mm wide and 10.6mm deep. The battery can easily be pushed into the battery holder from the top. Including TE's coin cell battery holder in the coin cell battery assembly process can offer significant production efficiency. Both ML 616 (diameter: 6.8mm, height: 1.6mm) and ML 614 (diameter: 6.8mm, height: 1.4mm) are available for automatic mounting machines. When the battery level is depleted, the battery can easily be removed from the coin cell battery holder to avoid further environmental contamination.
2.5mm
Low profile
.08g
Lightweight
Product Features
Coin Cell Battery Holder
- Efficient: Helps improve the coin cell battery assembly process
- Easy to use: Push into the holder from the top
- Compact: 6.7mm x 10.6mm
Select Applications
Coin Cell Battery Holders
- Mobile phones
- Cellular devices