Rugged Rack & Panel Connectors for Mission Critical Systems
Our rack and panel connector portfolio is designed to meet diverse system requirements, ranging from high-density signal routing to robust power and mixed-signal applications. These connectors are extensively used across aerospace, defense, and avionics platforms, where modular design and high reliability are essential.
Rack & Panel Interconnects for Harsh Environment Applications
Our high-density rack & panel connectors deliver secure, repeatable interconnects for aerospace and avionics systems where reliability is non-negotiable. Designed for backplane-based architectures and blind-mate engagement, these connectors support modular electronic systems operation in harsh mission-critical environments.
Whether it is collision avoidance, in-flight entertainment or air-to-ground communications, today’s Avionics manufacturers face a challenging economic environment and an ever-increasing demand for weight reduction. In response to these market demands, We have developed a next-generation ARINC 600 receptacle connector for Avionics manufacturers seeking reduced cost and weight.
Applications
Rack & Panel Connectors
- Commercial and military avionics systems
- Flight control and navigation electronics
- Mission computers and processing units
- Modular electronics racks and cabinets
- Ground support and aerospace test equipment
Key Benefits
Rack & Panel Connectors
- High-density contact layouts to maximize signal routing in space-constrained avionics racks
- Blind-mate functionality for fast, repeatable engagement without visual alignment
- Backplane compatibility for modular PCB-based system designs
- Ruggedized construction to withstand vibration, shock and thermal cycling
- Standards alignment, including ARINC-based avionics architectures
e
e
e
e