Seamless Connectivity for Smart Streetlighting
The LUMAWISE Endurance bridge is a pole-mounted connectivity solution engineered to extend the capabilities of the Zhaga-D4i and ANSI ecosystems beyond conventional cobra head luminaires. Designed to bridge the connectivity between remotely mounted sensors or control devices and a luminaire, it enables seamless communication and integration where direct mounting isn’t feasible. While standard Zhaga or ANSI interfaces are ideal for luminaires with horizontal mounting surfaces, many heritage and decorative lighting designs lack this compatibility. The Endurance bridge solves this challenge by offering a sleek, functional housing that enables remote mounting of control devices and sensors—without compromising the visual integrity of the luminaire. Designed for both modern and historic environments, it supports seamless integration of smart lighting controls, surge protection, and flexible cable routing.
Product Features & Benefits
LUMAWISE Endurance Bridge
KEY FEATURES
- Pole & wall mounted options, fit poles with Ø50mm - Ø100mm & Ø100mm - Ø200mm, suitable for pole section thickness of 2.5mm to 6mm
- One to two Zhaga interfaces, upwards and/or downwards facing, per bracket
- In built surge protection on both DALI and auxiliary lines
- 800V surge, both polarities
- 56V (DALI Bus) and 66V (AUX) max clamping voltage
- Tapered pole compatible, IP66 and IK09 rated
- Screwed directly to the pole or strap fixable
- Prevents downwards facing device from collecting water
- Pre-installed connection via (3) 0.75mm2 conductors, sunlight resistant cable
- Two cable exit points. For internal/external pole routing
BENEFITS
- “bridge” - Designed to bridge the connectivity between remotely mounted sensors orcontrol devices and a luminaire.
- Allows for control devices to be connected to a luminaire without adding unsightly devices to the luminaire
- Inbuilt surge protection designed to help protect control devices from induced surges on the signal lines, as defined in DALI Part 151
- Allows controls to be retro fitted to existing LED luminaires in the field
- Pole and wall mounted adaptor options available
- Self-designed skins can be fitted to the bracket to match the design aesthetics of most luminaire design
Featured Products
Extend smart lighting capabilities with the LUMAWISE Endurance Power bridge. Designed for retrofit applications, it helps engineers add Zhaga-D4i functionality to existing DALI lighting networks without replacing the luminaire. With integrated 24V auxiliary power and DALI bus power, it supports remotely mounted sensors, communication nodes, and control devices for connected outdoor and smart city lighting applications.
The LUMAWISE Endurance Econo bridge assembly offers a streamlined alternative solution that complements the LUMAWISE Endurance bridge range and delivers performance with flexible design freedom. It is designed to bridge connectivity between remotely mounted sensors or control devices and a luminaire. The assembly consists of a Zhaga Book 18 or Z10 dimming receptacle with an IP66-rated sealing cap, with an optional right‑angled aluminum fixing bracket. The LUMAWISE Endurance Econo bridge is a versatile and compact solution, giving installers the flexibility to adapt installations to the requirements of their applications and projects.