Intercontec M12 Motor Connector
With the Intercontec M12 Motor Connector, TE is the first company to offer a connector for small servo motors that provides all-in-one connectivity for power, signal and data.
The M12 Motor Connector is a robust metal connector with IP66/67 protection, enabling efficient installations based on one-cable solutions. It is the first M12 single-cable connection solution from the 630 V power class for large servo connection solutions. With rotatable angled receptacles for flexible mounting in combination with its fast locking system, this connector enables fast termination and the flexibility to save time and cost. With motors getting smaller, this connector will meet your needs for a particularly compact and at the same time powerful quick-connect. The new connector covers the digital transmission of 2- and 4- wire encoder protocols like Hiperface DSL, EnDat 2.2, ACURO link and SCS open link.
UL94
Certified
IP
IP66 and 67 protected when connected
500
Mating cycles
Benefits
- Rotatable angled receptacles for flexible mounting enables fast termination and the flexibility to save time and cost
- Quick-connect safety fastener is noted for having reliable 360° EMC shielding and a robust metal housing with protective ground connection
- Protective ground contacting in the motor housing can be dispensed with, while still guaranteeing full compliance with all relevant standards
- Compact and at the same time powerful quick-connect
Applications
- Servo Motor
- Stepper Motor
- Linear Motor
- Spindle Motor
Markets
- Machinery
- Robotics
- Agricultural machines
- Construction machines
- Machine tools
- Material handling
- Forklift
- ICT
- Elevator
- Wind Turbine
- Food & Beverage
- Chemical equipment
- Packaging
TE is the first company in world to offer an angled, single cable solution in this power class.
- Sigfried Funk,
- Industry Marketing Manager