Engine or body car harness. The HP/HPSL sealed connectors can be used in the body car, with wire to wire applications as well as in the engine area on sensors or actuators. The HP family offers solutions to customers for electronic and electrical applications which require a high level of performance. The housing design is based on the 1.5 x 0.8mm receptacle and tab terminals in the centerline 3.33mm. A positive mate (Go-Nogo) locking feature is integrated in the housing and is improved with a spring system in the HPSL version. In order to answer to your harness guiding requirements, more than 15 different kind of covers can be used whether on tab or receptacle housings
Features
- Wire to wire applications or wire to sensors/actuators
- Spring lock version available (HPSL)
- Optional CPA for HP version
- Positive locking device
- Primary and secondary (integrated TPA) receptacle lock
- Covers compatible
- Full shroud (seal is protected all around the connector
- High vibration level
Applications
- Engine or body car harness