Connectors for USCAR30 Standards
TE Connectivity's (TE) connectors for USCAR30 standards improve high-speed data transmission for infotainment applications, including displays, modules and USB connections. The connectors have the ability to bundle with up to 3 headers, creating less component placement during assembly and fewer PCB footprint areas. The high-speed connectors are compatible with industry accepted assemblies and mating plugs are easy to distinguish based on their coloring. The connectors are qualified to USB 2.0 requirements and operate at a temperature range of -40°C /+85°C (+105°C optional). The system supports USB as well as LVDS data rates and is compatible with the robust automotive environment.
Product Features
Connectors for USCAR30 Standards
TE's connectors for USCAR30 standards are a shielded connection system for USB 2.0 type protocols:
- Ability to bundle up to 3 headers
- Less component placement during assembly
- Smaller PCB footprint area
- Can be reflow soldered up to 260°C
- No additional soldering process required
- Mini B is protected from damage during mating and unmating
- Compatible with industry accepted assemblies
- Vehicle routing flexibility for aggressive packaging environments
- Mating plugs are easy to distinguish based on coloring
Standards and Compatibility
Connectors for USCAR30 Standards
- Parts compatible with USB 2.0, SAE/USCAR and LVDS (limited)
- GMW3191 (only extracts)
- TE product specification: 108-94286
- TE application specification: 114-94128
-40°C
Qualified to standard USB 2.0 requirements.
+85°C
Temp. range of -40°C /+85°C (+105°C optional).
Applications
Connectors for USCAR30 Standards
- Displays
- Gateway modules
- USB connections
- Rear seat display
- Rear seat entertainment