32A
5 pin connectors allow 3-phase charging currents up to 32A for maximum charging capacity
6 mm²
Designed with shielded multicore wire for conductor cross-sections from 2.5 up to 6.0 mm²
140°C
Built to withstand currents up to 40A at 140°C and voltages up to 850VDC.
Advanced high-voltage distribution. TE's AMP+ HVA 630 interconnection system provides advanced high-voltage protection to hybrid and electric vehicle onboard charging systems. The HVA 630 connectors and headers are available in 2- and 5-pin options with integrated internal HVIL for package size optimization. The shielded and sealed 2-pin connectors are designed for advanced performance with high-voltage onboard chargers. The 5-pin connectors allow 3-phase charging currents up to 32A for maximum charging capacity. The high-performance standard contact systems are designed with shielded multicore wire for conductor cross-sections from 4.0 mm2 up to 6.0 mm2. HVA 630 connectors and headers are built to withstand currents up to 40 A at 140° C ambient temperature and voltages of up to 850VDC. The connector product family is touch-safe, provides CPA, and is designed to meet AK 4.3.3, LV215-1 specifications.
Features
- AK 4.3.3, LV215-1 and RoHS compliant
- 180° headers
- Touch-proof
- No tool required to unmate
- Current rating: Up to 40A* at 140°C
- For use with multicore wire
- Integrated internal HVIL
- 2 and 5 position
- Multiple key options
- Sealed
Applications
- Auxiliary devices
Mechanical
- Terminal: AMP MCP 6.3mm
- Wire range: 4-6mm² multicore wire
- Latching style: no tool required
- HVIL: integrated, internal
Electrical
- Voltage rating: 850V
- Current rating: Up to 40A* @ 140°C
- Temperature range: -40°C to 140°C
- Shielding: 360° from wire to device
- IP rating: Mated: IP67, IP6k9k, Unmated: IP2xb
Standards and Specifications
- AK 4.3.3
- LV215-1
- RoHS