Phoenix Optix Harsh Environment Assemblies

Rugged Fiber Optic Cable Assemblies for Harsh Environments

Built to survive harsh environments. Phoenix Optix Harsh Environment cables assemblies from TE Connectivity provide rugged durability without sacrificing performance. Whether for FTTx, tactical military applications, or industrial deployments, each cable assembly is built to offer mission critical reliability in any environment. Our wide variety of connectors and cable constructions are completely customizable to fit your application while ensuring industry-leading envrionmental sealing and protection against vibration, corrosion, and extreme temperatures.

Harsh Environment Cable Assemblies

  • ODVA-style assemblies with IP68 rated sealing with MPO, LC, or SC connectors
  • FullAXS assemblies with LC connectors designed for FTTx applications
  • PRO BEAM Jr expanded beam connectors for high vibration or high mating cycle applications
  • TFOCA connectors with physical contact interface for tactical military and similar applications
  • MIL-PRF-28876 connectors with physical contact interface and up to 31 fiber channels per connection
IP LC
IP-68 LC Duplex Assembly
IP-68 12 Channel MPO
IP-68 12 Channel MPO Assembly

Optical Performance

Application Connector Type Insertion Loss Return Loss
Multimode MPO .35 dB -25 dB
  MPO Low Loss .25 dB -25 dB
  LC/SC .25 dB -30 dB
  LC/SC Low Loss .15 dB -30 dB
Singlemode MPO .60 dB -60 dB
  LC/SC .25 dB -57 dB