High-Voltage Cable Assemblies

Plugged-in to hybrid and electric vehicle needs. TE provides high-voltage custom cable assemblies for sealed connections, 360° of EMC shielding and internal safety interlocks to OEMs, wiring harness suppliers and battery suppliers for hybrid and electric vehicles.

A leader in high-voltage electricity. We provide high-voltage cable assemblies for hybrid and electric vehicles for sealed connections, 360° of EMC shielding and internal safety interlocks. The cable assemblies can be customized and offer system integration for high-voltage harnesses. The assemblies are available for high and low volumes with capabilities to process cables from 2.5 mm2 to 120 mm2 in conductor sizes. The high-voltage assemblies offer single-shielded cables and multi-core shielded cables.

Features:

High Voltage and Shielded Connections

  • 300-800 V and 200-1000 Amps
  • 360º EMC Shielding
  • Internal safety interlock
  • Single shielded cable or multi-core shielded cable
  • Assemblies available for high and low volumes
  • Capability to process cables from 2.5 mm2 to 120 mm2 in conductor size
  • Design and process competence in contact and shield crimp technology
  • Capable of end-of-line reliability testing
  • Sealed connections
  • Customer-specific design

Benefits:

Vehicle Power Connections

  • System integration for high-voltage harness
  • Battery, power distribution, contactor boxes
  • Inverters to E-machine