2-in-1 Machine with High Accuracy and Flexibility
Our high performance XS-D1 shuttle heater is a 2-in-1 machine with innovative fork movement technology allows for either spliced or close-end product configurations while including two workstations for continuous process of operation.
A highly accurate, flexible, and efficient solution for wire configuration for the automotive industry including EV applications. The high performance XS-D1 shuttle heater is a 2-in-1 machine with innovative fork movement technology allows for either spliced or close-end product configurations while including two workstations for continuous process of operation. The automatic height adjustment of the upper heating element helps produce consistent temperature and accommodates different size wire for more diverse projects while the programmable functionality is operator friendly and produces less waste. The machine also offers automatic heating chamber movement which allows for seamless transition of the heating element once the cover is closed and will automatically open once cycle is complete.
550°C
Maximum Temperature Setting
250mm
Maximum Tubing Length (When Placed Horizontally to Machine)
70mm
Maximum Tubing Diameter