Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type :
RHS
-
Interface Signal Type :
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (V):
10
Usage Conditions
-
Operating Temperature Range :
-60 – 140 °C [ -76 – 284 °F ]
-
Humidity Operating Range (%RH):
0 – 100