Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Cable Exit Angle (°):
180
Housing Features
-
Housing Material :
Aluminum
Dimensions
-
Connector Height :
42.97 mm [ 1.692 in ]
-
Product Length :
77.7 mm [ 3.059 in ]
-
Product Width :
42.97 mm [ 1.692 in ]
-
Compatible Insulation Diameter Range (mm):
2.54 – 3.4 | 7.11 – 7.42
-
Compatible Insulation Diameter Range (in):
.1 – .134 | .28 – .292
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
100
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.