Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Magnetic Sensor Product Type :
Magnetic Linear Position Sensor
Electrical Characteristics
-
Typical Operating Voltage (V):
5
-
Typical Average Current (mA):
3
Usage Conditions
-
Sensing Range (mm):
5
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Signal Output :
Passive Analog
-
Typical Signal Amplitude (mV/V):
11
Packaging Features
-
Magnetic Sensor Package :
DFN2x6