Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 2 m
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
30.5 mm [ 1.2 in ]
-
Product Diameter :
25 mm [ .984 in ]
Usage Conditions
-
Pressure :
200 bar [ 3000 psi ]
-
Operating Temperature Range :
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Output Signal Type :
12 mV
-
Pressure Accuracy :
±0.05% FSO
Other
-
Sensor Options :
No Option
-
Port Fitting :
M16x1.5