Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Stacked
-
Form Factor
zSFP+ Stacked (SFP28)
-
Pluggable I/O Product Type
Cage Assembly with Integrated Connector
-
Sealable
No, Yes
Configuration Features
-
Lightpipe Style
Standard
-
Number of Positions
40, 80, 160, 240, 320, 480
-
Number of Ports
2, 4, 8, 12, 16, 24
-
Port Matrix Configuration
2 x 1, 2 x 12, 2 x 2, 2 x 4, 2 x 6, 2 x 8
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
32
Contact Features
-
Contact Mating Area Plating Material
Gold or Gold Flash over Palladium Nickel
-
Contact Current Rating (Max) (A)
.5
-
Contact Mating Area Plating Material Thickness
.76 µm [ 29.92 µin ]
-
Tail Plating Material
Tin
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length
1.8 mm [ .07 in ]
Housing Features
-
Cage Material
Nickel Silver Alloy
-
Centerline (Pitch) (mm)
.8
-
Centerline (Pitch) (in)
.031, .032
Dimensions
-
PCB Thickness (Recommended)
1.5 mm [ .059 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 105, 0 – 70
-
Operating Temperature Range (°F)
-67 – 221, 32 – 158
Operation/Application
-
Heat Sink Compatible
No
-
Pluggable I/O Applications
SFP+ Thermally Enhanced, zSFP+ Thermally Enhanced
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Other
-
Included Lightpipe
No, Yes
-
EMI Containment Feature Type
Elastomeric Gasket
Reference Number
-
TE Internal Number
CAT-Z8-P6507