This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wiring Duct Product Type  Wiring Duct Cover

Body Features

  • Primary Product Color  Gray

  • Primary Product Material  PC-ABS

Dimensions

  • Product Height (mm) 11.48 | 11.5 | 11.76 | 11.77

  • Product Height (in) .452 | .453 | .463

  • Product Length  2000 mm [ 78.74 in ]

  • Product Width (mm) 25 | 40 | 60 | 80

  • Product Width (in) .984 | 1.575 | 2.362 | 3.15

Usage Conditions

  • Operating Temperature Range  -25 – 90 °C [ -13 – 194 °F ]

Packaging Features

  • Packaging Quantity  3 | 4 | 6 | 7

Related Materials