This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  General Purpose Power Relay

Configuration Features

  • Coil Special Features  UL Coil Insulation Class F

  • Contact Number of Poles  1

  • Contact Arrangement  1 Form C SPDT-CO

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 6

  • Contact Limiting Continuous Current (A) 10

  • Contact Switching Load (Min)  100mA @ 12V

  • Contact Switching Voltage (Max) (VAC) 400

  • Contact Limiting Short-Time Current (A) 6

  • Contact Limiting Making Current (A) 10

  • Contact Current Rating (A) 6

  • Coil Voltage Rating (VDC) 4.5 | 5 | 12 | 18 | 21 | 24 | 48 | 60

  • Contact Voltage Rating (VAC) 250

  • Coil Power Rating DC (W) .17

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 4000

Body Features

  • Product Weight  6 g [ .212 oz ]

  • Enclosure Type  Flux Resistant Automatic Solder Capable & Washable

Termination Features

  • Main Termination & Connection Type  Socket Pins | Solder Pins

  • Coil Termination & Connection Type  Socket Pins | Solder Pins

Mechanical Attachment

  • Product Mount Type  Board Mount | Socket Mount

Dimensions

  • Product Width  5 mm [ .197 in ]

  • Product Height  15 mm [ .59 in ]

  • Product Length  28 mm [ 1.102 in ]

Usage Conditions

  • Environmental Ambient Temperature (Max)  85 °C [ 185 °F ]

Operation/Application

  • Coil Magnetic System  Monostable

  • Current Type  DC

Other

  • Height Class (Mechanical)  >14 – ≤16 mm [ >.551 – ≤.63 in ]

  • Length Class (Mechanical)  >22 – ≤33 mm [ >.866 – ≤1.299 in ]

  • Width Class (Mechanical)  ≤7 mm [ ≤.276 in ]

Related Materials

Datasheets & Catalog Pages