| Product | TE Part # | Documents | Contact Arrangement | Current Type | Coil Voltage Rating | Coil Voltage Rating | Contact Voltage Rating | Coil Power Rating DC | Main Termination & Connection Type | Coil Termination & Connection Type | Product Mount Type | Enclosure Type | Environmental Ambient Temperature (Max) | Height Class (Mechanical) | Length Class (Mechanical) | Width Class (Mechanical) | EU RoHS Compliance | EU ELV Compliance |
|---|
| 1393236-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1393236-2 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1393236-4 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1393236-5 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1393236-7 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1393236-8 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1-1393236-3 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 2-1393236-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 2-1393236-2 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 2-1393236-4 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 2-1393236-5 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-0 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-5 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-6 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-7 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-8 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 3-1393236-9 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 4-1393236-2 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 60 VDC | 250 VAC | .176 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 4-1393236-3 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 60 VDC | 250 VAC | .176 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 4-1393236-5 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 60 VDC | 250 VAC | .176 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 6-1393236-8 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 6-1393236-9 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-0 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-2 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-3 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-4 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-5 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-6 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 48 VDC | 250 VAC | .217 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 7-1393236-8 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 60 VDC | 250 VAC | .176 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 5-1415063-1 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 8-1415067-1 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 9-1415067-1 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1415068-1 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1-1415068-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 2-1415068-1 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 4-1415353-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 3-1416100-0 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 240 VAC | .22 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416100-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 240 VAC | .184 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416100-2 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 240 VAC | .22 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416100-4 | 3D PDF | 1 Form C SPDT-CO | AC | 230 VAC | - | - | 240 VAC | - | - | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416101-0 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 240 VAC | .22 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416101-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 240 VAC | .184 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416101-2 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 240 VAC | .22 W | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 3-1416101-4 | 3D PDF | 1 Form C SPDT-CO | AC | 230 VAC | - | - | 240 VAC | - | - | Screw Terminals | Screw Terminals | DIN Rail | Dust Protected | 55 °C | >70 mm | >70 mm | ≤7 mm | - | - |
| 5-1416250-0 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 5 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 1956020-2 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 12 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 1956020-6 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 24 VDC | 250 VAC | .17 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | ≤7 mm | >22 – ≤33 mm | >14 – ≤16 mm | - | - |
| 1-1956022-5 | 3D PDF | 1 Form A SPST-NO | DC | - | - | 60 VDC | 250 VAC | .176 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |
| 1956024-1 | 3D PDF | 1 Form C SPDT-CO | DC | - | - | 12 VDC | 250 VAC | .17 W | Socket Pins | Socket Pins | Socket Mount | Flux Resistant Automatic Solder Capable & Washable | 85 °C | >14 – ≤16 mm | >22 – ≤33 mm | ≤7 mm | - | - |