Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
16
-
Coil Resistance (Ω)
60.75 – 74.25 | 108 – 132 | 432 – 528 | 1728 – 2112
-
Contact Limiting Continuous Current (A)
32
-
Contact Switching Load (Min)
1000mA @ 5VDC
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
2000
-
Coil Current (A)
.025 | .05 | .1 | .133
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Limiting Making Current (A)
16
-
Contact Current Rating (A)
32
-
Coil Voltage Rating (VDC)
9 | 12 | 24 | 48
-
Contact Voltage Rating (VAC)
277
-
Coil Power Rating DC (W)
1.2
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Body Features
-
Primary Product Color
Black
-
Product Weight
16 g [ .564 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Insulation Clearance Between Contact & Coil
3 mm [ .118 in ]
-
Product Width
16 mm [ .63 in ]
-
Product Height
20.6 mm [ .811 in ]
-
Insulation Creepage Between Contact & Coil
5 mm [ .197 in ]
-
Product Length
21.5 mm [ .846 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
-
Environmental Category of Protection
RTII
-
Environmental Ambient Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Solder Process
Wave Solder Capable
-
Coil Magnetic System
Monostable
-
Current Type
DC
Packaging Features
-
Packaging Method
Tray/Box
Other
-
Contact Current Class (A)
>25 – ≤32
-
Coil Power Rating Class (W)
>1 – ≤1.5
-
Height Class (Mechanical)
>16 – ≤22 mm [ >.63 – ≤.866 in ]
-
Length Class (Mechanical)
>16 – ≤22 mm [ >.63 – ≤.866 in ]
-
Width Class (Mechanical)
>14 – ≤16 mm [ >.551 – ≤.63 in ]