This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • USB Type  C

  • USB Version  3.1 Gen 2

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Ports  1

  • Number of Positions  24

Body Features

  • Connector Profile  Angled

Contact Features

  • Contact Current Rating (Max) (A) 5

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Location  Edge Mount

  • PCB Connector Seating  Flush

  • PCB Mount Retention Type  Solder Tail

Housing Features

  • Body Orientation  Right Angle

  • Centerline (Pitch)  1.78 mm [ .02 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 85

Operation/Application

  • Circuit Application  Power, Signal & High Speed Data

Industry Standards

  • IP Rating  IP20

Packaging Features

  • Packaging Method  Bag/Box | Reel

Related Materials