USB Type-C Cable Assemblies deliver reliable, high-speed connectivity for robotics, machine vision, industrial automation, and other space-constrained applications. Their compact, ultra-slim design fits through a Ø13 mm panel opening, while an integrated quick-lock latch provides 70 N retention force for secure connections in high-vibration environments. The assemblies combine fast data transfer (10 Gbps) with high-power charging (48 V/5 A). Straight and down-angle configurations, multiple cable lengths, and up to 10,000 mating cycles, provide flexible and durable performance in industrial environments.
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Cable Assembly Type USB Type C to USB Type C
Cable Assembly (End A) USB Type C Plug
Cable Assembly (End B) USB Type C Plug
Body Features
Cable Color Black
Other
Cable Assembly Configuration Double Ended
Related Materials
Catalog
USB TYPE C CABLE ASSEMBLYDesigned for industrial applications in harsh environments, TE Connectivity (TE)’s latest USB Type-C cable combines a more secure latch mechanism with an ultra-slim connector profile to help deliver reliable, space-efficient connectivity.