This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Modular Jack & Plug Interface Type  RJ45

  • Modular Jacks & Plugs Products  RJ Type Jacks & Plugs

  • Modular Connector Style  Jack

  • Grounding Options  PCB and Panel Ground | PCB Ground

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Multiple Port Configuration  Ganged | Stacked

  • Panel Ground Location  Top and Side

  • Number of Panel Ground Tabs  2 | 6 | 8

  • Number of PCB Ground Tabs  2 | 4

  • Port Configuration  Multiple Ports | Single Port

  • Port Matrix Configuration  1 x 1 | 1 x 2 | 2 x 1

  • Connector Contact Density  Standard

  • Number of Positions  8

  • Number of Loaded Positions  8

  • PCB Mount Orientation  Right Angle | Vertical

Signal Characteristics

  • Data Rate (Gb/s) .01 | .1 | 1

Body Features

  • LED Color (Top Right)  Bicolor Yellow/Green

  • LED Color (Top Left)  Bicolor Yellow/Green

  • Shield Material  Copper Alloy

  • LED Color (Bottom Right)  Bicolor Yellow/Green

  • LED Color (Bottom Left)  Bicolor Yellow/Green

  • Insulator Material  Liquid Crystal Polymer (LCP)

  • PCB Retention Feature Material  Liquid Crystal Polymer (LCP)

  • Shield Plating Material  Nickel

  • Modular Jack Latch Orientation  Inverted (Top) / Standard (Bottom) | Inverted - Latch Up | Standard - Latch Down

  • Connector Profile  Standard

Contact Features

  • Contact Underplating Material  Nickel

  • PCB Contact Termination Area Plating Material Finish  Matte

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 1.5

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Termination Post & Tail Length  2.54 mm [ .1 in ]

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock

  • Connector Mounting Type  Board Mount

Housing Features

  • Mating Entry Location  Side | Top

  • Housing Color  Black

  • Housing Material  Liquid Crystal Polymer (LCP)

Dimensions

  • Connector Height (mm) 13.1 | 13.2 | 13.45 | 13.46 | 13.5 | 15.75 | 16.7 | 25.4 | 25.5

  • Connector Height (in) .515 | .519 | .53 | .531 | .62 | .657 | 1 | 1.003

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Indicator Type  LED

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Performance Category  Cat 5 | Cat 5e

Packaging Features

  • Packaging Method  Tape & Reel | Tray

Related Materials

Product Specifications