| Product | TE Part # | Documents | Modular Jack Filter Type | Number of Loaded Positions | Data Rate | Contact Mating Area Plating Material | Contact Base Material | Contact Mating Area Plating Material Thickness | Termination Method to PCB | Mating Entry Location | Centerline (Pitch) | Operating Temperature Range | Packaging Method | EU ELV Compliance |
|---|
| 2337822-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 16 | .01 Gb/s, .1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Reel | - |
| 2337822-2 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Reel | - |
| 2337822-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 16 | .01 Gb/s, .1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Reel | - |
| 2337822-5 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 24 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Reel | - |
| 5-2337822-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 16 | .01 Gb/s, .1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Tube | - |
| 5-2337822-2 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Tube | - |
| 5-2337822-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 16 | .01 Gb/s, .1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Tube | - |
| 5-2337822-5 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 24 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Tube | - |
| 2337823-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 12 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Reel | - |
| 2337823-2 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 12 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Reel | - |
| 2337823-3 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Reel | - |
| 2337823-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Reel | - |
| 5-2337823-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 12 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Tube | - |
| 5-2337823-2 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 12 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Tube | - |
| 5-2337823-3 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 85 °C | Tube | - |
| 5-2337823-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Tube | - |
| 2337824-2 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.02 mm | -40 – 105 °C | Reel | - |
| 2337824-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 48 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.02 mm | -40 – 105 °C | Reel | - |
| 5-2337824-2 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.02 mm | -40 – 105 °C | Tube | - |
| 5-2337824-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 48 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.02 mm | -40 – 105 °C | Tube | - |
| 2337825-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Reel | - |
| 2337825-3 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Reel | - |
| 2337825-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 48 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Reel | - |
| 5-2337825-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 24 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Tube | - |
| 5-2337825-3 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Tube | - |
| 5-2337825-4 | Product Drawing 3D PDF | Discrete Magnetic Filter Power over Ethernet | 48 | 1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Tube | - |
| 2337826-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 40 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Reel | - |
| 5-2337826-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 40 | 1 Gb/s | Nickel (Ni) | Phosphor Bronze | 1.27 µm | Surface Mount | Side | 1.27 mm | -40 – 105 °C | Tube | - |
| 2337827-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Reel | - |
| 5-2337827-1 | Product Drawing 3D PDF | Discrete Magnetic Filter | 48 | .01 Gb/s, .1 Gb/s | Tin (Sn) | Copper-clad Steel | 4 µm | Through Hole - Solder | Bottom | 2 mm | -40 – 105 °C | Tube | - |