| Product | TE Part # | Documents | Product Availability | Compatible Conductor Range | Compatible Conductor Cross-Section Range | EU ELV Compliance |
|---|
| 708957-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 2368 – 2368 AWG/kcmil | 1200 mm² | - |
| 708981-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 1973 – 1973 AWG/kcmil | 1000 mm² | - |
| 709302-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 600 – 600 AWG/kcmil | 300 mm² | - |
| 709302-2 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 800 – 800 AWG/kcmil | 400 mm² | - |
| 709340-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 1000 – 1000 AWG/kcmil | 500 mm² | - |
| 709342-2 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 1243 – 1243 AWG/kcmil | 630 mm² | - |
| 1229733-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 500 – 500 AWG/kcmil | 240 mm² | - |
| 1229734-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 350 – 350 AWG/kcmil | 185 mm² | - |
| 1229735-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 300 – 300 AWG/kcmil | 150 mm² | - |
| 1229971-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 250 – 250 AWG/kcmil | 120 mm² | - |
| 1229972-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 3/0 – 3/0 AWG/kcmil | 95 mm² | - |
| 1229973-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 2/0 – 2/0 AWG/kcmil | 70 mm² | - |
| 1229974-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 1/0 – 1/0 AWG/kcmil | 50 mm² | - |
| 1229975-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 2 – 2 AWG/kcmil | 35 mm² | - |
| 1273012-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 4 – 4 AWG/kcmil | 25 mm² | - |
| 1273035-1 | Product Drawing
| Asia, China, Europe, Middle East & Africa | 6 – 6 AWG/kcmil | 16 mm² | - |
| 1273052-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 4 – 1/0 AWG/kcmil | 25 – 50 mm² | - |
| 1273053-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2 – 1/0 AWG/kcmil | 35 – 50 mm² | - |
| 1273117-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2 – 2/0 AWG/kcmil | 35 – 70 mm² | - |
| 1273118-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 1/0 – 2/0 AWG/kcmil | 50 – 70 mm² | - |
| 1273119-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 4 – 3/0 AWG/kcmil | 25 – 95 mm² | - |
| 1273121-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2 – 3/0 AWG/kcmil | 35 – 95 mm² | - |
| 1273123-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 1/0 – 3/0 AWG/kcmil | 50 – 95 mm² | - |
| 1273126-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2/0 – 3/0 AWG/kcmil | 70 – 95 mm² | - |
| 1273128-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 1/0 – 250 AWG/kcmil | 50 – 120 mm² | - |
| 1273131-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2 – 300 AWG/kcmil | 35 – 150 mm² | - |
| 1273133-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 1/0 – 300 AWG/kcmil | 50 – 150 mm² | - |
| 1273134-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2/0 – 300 AWG/kcmil | 70 – 150 mm² | - |
| 1273148-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 3/0 – 300 AWG/kcmil | 95 – 150 mm² | - |
| 1273149-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 250 – 300 AWG/kcmil | 120 – 150 mm² | - |
| 1273156-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 300 – 450 AWG/kcmil | 150 – 185 mm² | - |
| 1273158-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 2/0 – 500 AWG/kcmil | 70 – 240 mm² | - |
| 1273160-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 3/0 – 500 AWG/kcmil | 95 – 240 mm² | - |
| 1273162-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 250 – 500 AWG/kcmil | 120 – 240 mm² | - |
| 1273165-1 | Product Drawing
| Asia, Europe, Middle East & Africa | 300 – 500 AWG/kcmil | 150 – 240 mm² | - |