Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Crimp
Electrical Characteristics
Body Features
-
Compatible Conductor Material
Aluminum
-
Primary Product Material
Aluminum
-
Palm Terminal Material
Aluminium
Contact Features
-
Crimp Type
Deep Step Indentation Crimp
Dimensions
-
Barrel Inside Diameter (mm)
8 | 9 | 11 | 12.5 | 13.7 | 15.5 | 17 | 19.5 | 23.3 | 26 | 32.5 | 45.5
-
Barrel Inside Diameter (in)
.314 | .354 | .433 | .492 | .539 | .61 | .669 | .767 | .917 | 1.02 | 1.27 | 1.79
-
Barrel Outside Diameter (mm)
16 | 20 | 25 | 32 | 40 | 45.5 | 47
-
Barrel Outside Diameter (in)
.629 | .787 | .984 | 1.25 | 1.57 | 1.79 | 1.85
-
Palm Hole Diameter
13 | 16 | 16.5
-
Compatible Conductor Range (AWG/kcmil)
1/0 – 1/0 | 1243 – 1243 | 2/0 – 2/0 | 2 – 2 | 2368 – 2368 | 250 – 250 | 3/0 – 3/0 | 300 – 300 | 350 – 350 | 500 – 500 | 600 – 600 | 800 – 800
-
Compatible Conductor Cross-Section Range (mm²)
35 | 50 | 70 | 95 | 120 | 150 | 185 | 240 | 300 | 400 | 630 | 1200
Operation/Application
-
Power Component Application Type
Indoor | Outdoor
-
Compression Connector Product Type
Terminal Lug
Industry Standards
-
Compatible With Approved Standards Products
Designed to Meet NFC 63-061 Class A Requirements | IEC 61238-1 Class A
Product Availability
-
Product Availability
Europe, Middle East & Africa