This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 65XXN series wireless pressure transducer is suitable for liquid or gas pressure measurements, including difficult media such as contaminated water, steam, and mildly corrosive fluids. The wetted material of the pressure port is made of 316L stainless steel and the transducer’s durability is excellent with no O-rings or organics exposed to the pressure media. The 65XXN is weatherproof (IP66/IP67) and approved to the latest FCC, IC, and CE standards.

Product Features

  • Universal communications vis Bluetooth
  • Lightweight and small form factor
  • Programmable thresholds for event detection
  • Easy device configuration via TE SensorConnect smartphone application
  • Explosive atmosphere certified (some models)
  • Programmable and customer configurable
  • BSPP / NPT thread options available
  • 29 PSI to 5,000 PSI pressure range

Technical Specifications

  • 2+ year typical battery life @ 10 second advertisement / measure intervals in temperatures from -20°C to 40°C
  • 8+ year typical battery life @ 1 minute advertisement / measure intervals in temperatures from -20°C to 40°C
  • Supports pressure ranges from 2 to 350 bar (29 PSI to 5,000 PSI)
  • Max weight: 170g (with battery)
  • Accuracy as high as ±0.1%FS
  • Bluetooth Low Energy 5.0 (BLE-5)
  • Weatherproof (IP66/IP67)
  • Wide operating temperature range from -30°C to 75°C
  • Rugged construction that can withstand up to 50g shock and 8g vibration.
  • Battery model SAFT LS17330 included

Hazardous Location Certifications

Intrinsic Safety Models

This equipment is certified for Intrinsic Safety when model code "EX" is selected during the ordering process. Please refer to the datasheet for detailed ordering information.
  • IS Class I, Division 1, Groups A, B, C, D, T4
  • Class I, Zone 0, AEx ia IIC T4 Ga
  • Ex ia IIC T4 Ga; Ta / Process Temp: -30°C to +75°C

Typical Applications

  • Oil well and pipeline monitoring
  • Corrosive fluids and gas measurement systems
  • Industrial process control and monitoring
  • Refrigeration systems
  • Pumps and compressors
  • Hydraulic/pneumatic systems
  • Smart logistics
  • Agriculture equipment
  • Energy generation and management
  1. The Power of IoT Wireless Pressure Sensors

TE Connectivity's 65xxN & 69xxN series wireless pressure sensors bring practical innovation to industrial monitoring. Engineered with LoRaWAN® and Bluetooth® technology, these compact sensors fit seamlessly into various environments, from tight spaces to remote infrastructures. They offer a wide pressure sensing range, reducing the need for multiple sensors and simplifying system integration, with an impressive battery capacity of 2100 mAh. Watch this product introduction video now, for a more efficient approach to modern industrial monitoring.

  1. Quick & Easy Guide: Installing a Battery in Your Wireless Pressure Sensor

Welcome to our step-by-step guide on installing a battery in your wireless pressure sensor. In this video, we'll walk you through the simple process to ensure your sensor is up and running smoothly.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Wireless Pressure Transducer

  • Pressure Type  Absolute | Compound

Signal Characteristics

  • Frequency Band (MHz) 2400

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter (mm) 39.8 | 40.2

  • Product Diameter (in) 1.57 | 1.58

  • Product Height (mm) 77.47 | 83.56

  • Product Height (in) 3.05 | 3.29

Usage Conditions

  • Pressure (bar) 2 | 35 | 200 | 350

  • Pressure (psi) 30 | 500 | 3000 | 5000

  • Operating Temperature Range  -30 – 75 °C [ -22 – 167 °F ]

Operation/Application

  • Output Signal Type  Bluetooth

  • Proof Pressure Range  3X Rated

  • Pressure Accuracy  ±0.1% FSO | ±0.25% FSO

Industry Standards

  • Hazardous Area Approval  Intrinsically Safe

Other

  • Sensor Options  IP67 Protection

  • Port Fitting  1/4-18 NPT | 1/4-19 BSPP

Related Materials