This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The model 55xxN Bluetooth® Low Energy and the model 59xxN LoRaWAN wireless humidity sensors offer a simple and reliable means of expanding condition-based maintenance into plant areas where the cost to install wired systems is prohibitive, making data available to existing process control and information systems.

Features

  • Compact design with humidity sensor enclosed in plastic housing for corrosion resistance
  • Humidity operating range from 0% to 100% RH
  • Relative humidity accuracy: typical ±5% RH (at 25°C and RH 55%) 
  • Integrated sensor temperature output accuracy ±0.8°C @25°C
  • Up to 8 years battery life, depending on environmental conditions and data transmission intervals
  • Lithium primary 3.6V / 2.1 Ah battery supplied with sensor

Key Specifications

  • Wireless humidity & temperature sensor
  • Designed for condition monitoring
  • Weatherproof (IP66/IP67)
  • Explosive atmospheres ATEX/IECEx certified and HazLoc North America certification pending
  • FCC / IC / CE / RED certified
  • Programmable and configurable
  • Wide operating temperature range from -30°C to 75°C
  • Rugged construction can withstand 50g shock / 5g vibration

Applications

Ordering Information

Intrinsic Safety Models

This equipment is certified for Intrinsic Safety when model code "EX" is selected during the ordering process.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Humidity Sensor Product Type  Wireless

Signal Characteristics

  • Frequency Band (MHz) 863 – 870 | 2400

Usage Conditions

  • Operating Temperature Range  -30 – 75 °C [ -22 – 167 °F ]

  • Humidity Operating Range (%RH) 0 – 100

  • Accuracy (%RH) ±5

Industry Standards

  • Hazardous Area Approval  Intrinsically Safe

  • Communication Protocol  Bluetooth | LoRaWAN

Related Materials
No documentation available.