This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  Screw Terminal

  • Actuator Type  Offset Roller | Rod | Roller | Roller Lever | Stuffer (Plunger Style)

  • Push Button Switch Product Type  Limit Switch

  • Illuminated  Without

  • Actuator Style  Plunger | Rod, Adjustable Actuator | Roller, Adjustable Actuator | Roller, Lever | Roller, Offset Actuator | Roller Actuator

Configuration Features

  • Operating Function  1 NO & 1 NC | 2 NC

  • Configuration (Pole-Throw)  Single Pole - Single Throw

  • Number of Actuators  Single

  • Snap Action  With | Without

Electrical Characteristics

  • Contact Current Rating (A) 4

  • Operating Voltage Range (VAC) 230

  • Operating Voltage Range (VDC) 24

Body Features

  • Actuator Force  918 g [ 32.38 – 54 oz ]

  • Actuator Force (g) 918

  • Actuator Orientation  Side | Top

  • Case Material  Thermoplastic | Zinc Alloy

  • Actuator Material  PA 46 | POM | Stainless Steel

  • Actuator Profile  Extended

Contact Features

  • Contact Base Material  Silver Alloy

  • Switch Contact Plating Material  Silver

Mechanical Attachment

  • Switch Attachment Method  Screw-On

Usage Conditions

  • Operating Temperature Range  -30 – 80 °C [ -22 – 176 °F ]

Industry Standards

  • IP Rating  IP67

Packaging Features

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages