This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  Solder Lugs | Wire Lugs

  • Actuator Type  Stuffer (Plunger Style)

  • Push Button Switch Product Type  Anti-Vandal Switch

  • Illuminated  With

  • Actuator Style  Round Actuator

Configuration Features

  • Panel Cutout Size  12 (diameter) mm [ .47 (Diameter) in ]

  • Operating Function  Momentary | Off (On)

  • Configuration (Pole-Throw)  Single Pole - Single Throw

  • Number of Actuators  Single

  • Snap Action  Without

  • Switch Feedback Type  Auditory

Electrical Characteristics

  • Contact Current Rating (A) .1

  • Operating Voltage Range (VDC) 24

Body Features

  • Actuator Force  305.9 g [ 10.7 oz ]

  • Actuator Orientation  Top

  • Product Orientation  Vertical

  • Case Material  Stainless Steel

  • Actuator Material  Stainless Steel

  • Actuator Profile  Extended | Flush

  • Bushing Style  Threaded

  • Bushing Thread Size  M12 x .75

  • Actuator Color  Natural

Contact Features

  • Contact Base Material  Brass

  • Switch Contact Plating Material  Gold

Housing Features

  • Process Sealed  Yes

Usage Conditions

  • Operating Temperature Range  -20 – 55 °C [ -4 – 131 °F ]

Industry Standards

  • IP Rating  IP67

Related Materials

Datasheets & Catalog Pages