This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Actuator Type  Stuffer (Plunger Style)

  • Push Button Switch Product Type  General Purpose Push Button Switch

  • Illuminated  With | Without

  • Actuator Style  Extended Actuator | Flush Actuator

Configuration Features

  • Panel Cutout Size (mm) 22.5

  • Operating Function  Momentary

  • Number of Actuators  Single

  • Switch Feedback Type  Non-Tactile

Body Features

  • Actuator Force (g) 350

  • Actuator Orientation  Top

  • Sealing Method  Rubber O-Ring

  • Case Material  Polyamide

  • Actuator Material  Polycarbonate

  • Actuator Profile  Extended | Flush

  • Bushing Style  Threaded

  • Bushing Thread Size  M20 x 1.5

  • Actuator Color  Black | Blue | Green | Orange | Red | White | Yellow

Mechanical Attachment

  • Product Mount Type  Panel Mount

  • Switch Attachment Method  Screw-On

Industry Standards

  • IP Rating  IP65

Packaging Features

  • Packaging Method  Carton

Related Materials