This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Leg Style  Gull Wing | J Style | Through Hole

  • Switch Connection Type  Solder

  • Actuator Type  Stuffer (Plunger Style)

  • Illuminated  Without

  • Actuator Style  Extended, Side Actuator | Top Actuator

Configuration Features

  • Switch Feedback Type  Non-Tactile

  • ESD Grounding Terminal  Without

  • Ganged  Without

  • Operating Function  Off (On)

  • Number of Actuators  Single

  • Configuration (Pole-Throw)  Single Pole - Single Throw

  • Support Bracket  Without

Electrical Characteristics

  • Operating Voltage (VDC) 24

Body Features

  • Actuator Force (g) 100 | 160 | 180 | 200 | 250 | 260 | 280 | 500

  • Actuator Force (oz) 3.527 | 5.644 | 6.349 | 7.055 | 8.818 | 9.171 | 9.87 – 17.63 | 17.63

  • Actuator Force (g) 100 | 160 | 180 | 200 | 250 | 260 | 280 | 500

  • Cover Material  PBT GF | Stainless Steel | Steel | Steel-Tin Plate

  • Actuator Orientation  Side | Top

  • Actuator Profile  Extended

  • Case Color  Black | Brown | Gray

  • Case Material  LCP | PA6T | PA9T | PBT | PPA | PPS

  • Actuator Material  LCP | PA6T | PA9T | PBT | PPA | Silicone Rubber

  • Product Orientation  Right Angle | Vertical

  • Actuator Color  Amber | Black | Blue | Brown | Gray | Green | Orange | Red | White | Yellow

Contact Features

  • Contact Current Rating (mA) 50

  • Switch Contact Plating Material  Silver

  • Contact Base Material  PBSR | Stainless Steel

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Housing Features

  • Low Profile  No | Yes

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Industry Standards

  • IP Rating  IP67

Packaging Features

  • Packaging Method  Poly Bag | Radial Tape | Reel

Related Materials

Datasheets & Catalog Pages