This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The MEAS ML Series Precision Micromeasurement System uses very small sensor (VSS) technology to fit into those applications where ultrasonic sensors could not previously be used. The smaller size of the sensor enables the ML system to be used with autosamplers, robotic samplers, titration equipment, microsampling devices and test tube racks. The ML system performs high speed, multipoint, non-contact ultrasonic measurements with an accuracy of ± 0.0075 in (± 0.19 mm). Many operational settings are programmable through a serial port, allowing for application specific customization. A choice of 4-20 mA, 0-10 VDC or RS-232 output is available. Ultrasound has a number of advantages over other systems available since measurements are not affected by liquid color (or lack of color) and there is no physical contact with the liquid so no disturbance of the sample occurs.

BENEFITS

  • Operating Range: 0.5 to 5” (12.7 to 127mm)
  • Vessel / tube opening (diameter) as small as 1/8” (3.2 mm)
  • Non-contact, ultrasonic operation eliminates contamination of sample media, while maintaining high system throughput
  • No calibration or special installation requirements
  • PC Compatible
  • Measurements are not affected by liquid color, density, opacity
  • Fast response time – Programmable
  • Standard Accuracy ±0.0075” (±0.19 mm)

APPLICATIONS

  • Adhesive Application
  • Auto Sampler
  • Bottle Filling
  • Dimensional Profiling
  • Drum/Tote Level
  • Fill Verification
  • Machine Run-Out
  • Material Thickness
  • Robotic Arm Position
  • Shapes/Profiling
  • Valve/Tool Position
  • Wafer Counting
  • Wafer Profiling  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ultrasonic Sensor Type  Micro-Measurement Level & Distance Transmitters

  • Ultrasonic Sensor Style  Continuous Transmitter Through Air

Electrical Characteristics

  • Input Voltage (VDC) 24

Usage Conditions

  • Operating Temperature Range  -20 – 70 °C [ -4 – 158 °F ]

Operation/Application

  • Actuation Point/Sensing Range  0.5 to 5 Inches

Related Materials

Datasheets & Catalog Pages

Product Specifications