This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • Proven ultrasonic technology combined with compact electronics
  • Improved performance in aerated liquids
  • Cost effective design for tight spaces and direct replacement of electro-optical and mechanical float switch

Standard Features 

  • High pressure up to 250 PSIG (1724 Kpa) 
  • Output: Relay output, 0.5 amp SPST (normally open)
  • No moving parts, easy to install
  • Input 5 to 30 VDC
  • Digital filter techniques enhance performance

Optional Features

  •  3.3 volt input power
  • Electropolishing
  • Higher pressure up to 500 PSIG (3447 Kpa)
  • Normally closed relay or Power Loop output, Wet 20±1 mA; Dry 4±1 mA 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ultrasonic Sensor Type  Point Liquid Level Sensors

  • Ultrasonic Sensor Style  Gap

Electrical Characteristics

  • Output Type  30 V, 3 W Relay

  • Input Voltage (VDC) 5 – 30

Dimensions

  • Cable Length (m) .31 | 1.22 | 3.05 | 6.1

  • Cable Length (ft) 1 | 4 | 10 | 20

Usage Conditions

  • Pressure  17.2 bar [ 250 psi ]

  • Operating Temperature Range  -30 – 80 °C [ -22 – 176 °F ]

Operation/Application

  • Actuation Point/Sensing Range  .25 Inches

Other

  • Port Fitting  1/2 NPT | 1/4 NPT

Related Materials

Datasheets & Catalog Pages