This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The AXISENSE-2
CAN J1939 inclinometer
perfect solution for
automatic tip-over protection.

The integrated filter improves performance and allows using the sensor in many  noisy environments (e.g. vibrations). The inclinometer includes a powerful digital signal processing that offers various filter algorithms and allows customer specific OEM solutions. It is possible to adjust the sensor to different environments yielding an optimized performance. Customization can also be made in terms of angular range and connectivity, i.e. cable and connector. The PA6.6 housing is very compact in size and has compression limiter bushings for safe installation of the sensor. It is also compatible with oil, grease and fuel. Therefore it is frequently used for engine and vehicle applications. 

± 90°

Measurement range

0.5°

-40 °C to +85 °C Operating temperature

Applications

  • Load & unload tilt monitoring
  • Man lift
  • Mast angle
  • Chassis, boom
  • Road grade monitoring
  • Bucket angle
  • Cabin leveling
  • Depth control
  • Paving equipment tool leveling
  • Crane chassis leveling
  • Mobile home automatic leveling
orange bar

Benefits

  • Dual axis inclinometer
  • Measurement ranges ±90°
  • CAN J1939 interface
  • 8 – 30 VDC supply voltage
  • 12 bit resolution
  • 100 Hz refresh rate
  • -40 °C – +85 °C temperature range
  • Accuracy typically: 0.5° (-40 °C – 85 °C) | 0.15°  (25 °C)
  • Digital signal processing includes: filter (e.g. vibration damping), temperature compensation
x

Other CAN Output Sensors

  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plastic Housing

  • Interface Signal Type  Digital

Configuration Features

  • Electrical Connection  Connector TE/AMP

Electrical Characteristics

  • Supply Voltage (VDC) 8 – 30

Body Features

  • Product Orientation  Horizontal

Dimensions

  • Resolution (°) up to +/- .01

  • Measurement Ranges (°) up to +/- 90

  • Housing Width (mm) Up to 70

  • Accuracy (°) up to +/- .3

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Measurement Principle  MEMS

Operation/Application

  • Output Interface  CAN J1939

Industry Standards

  • IP Rating  IP67

Other

  • Measurement Axes  Dual Axis

Related Materials