Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Hybrid
-
Interface Signal Type
Analog
Configuration Features
-
Electrical Connection
Cable 100 ft Pressure Tested Waterproof | Cable 100 ft Waterproof | Cable 10 ft Pressure Tested Waterproof | Cable 10 ft Waterproof | Cable 25 ft Instrumentation | Connector 6-Pin Plastic
Electrical Characteristics
-
Analog Interface Current (mA)
4 – 20
-
Supply Voltage (VDC)
8 – 34 | 14 – 32
Body Features
-
Product Orientation
Horizontal
Dimensions
-
Resolution (°)
Effectively Unlimited
-
Measurement Ranges (°)
0 – 105 | 0 – 120 | 0 – 45 | 0 – 60 | 0 – 75 | 0 – 90 | -105 – 105 | -120 – 120 | -15 – 105 | -15 – 120 | -15 – 120 | -15 – 30 | -15 – 45 | -15 – 60 | -15 – 75 | -15 – 90 | -30 – 120 | -30 – 30 | -30 – 45 | -30 – 60 | -30 – 75 | -45 – 105 | -45 – 120 | -45 – 45 | -45 – 60 | -45 – 75 | -45 – 90 | -60 – 120 | -60 – 60 | -75 – 75 | -90 – 90 | up to +/- 90
-
Housing Width (mm)
137.2
-
Accuracy (°)
up to +/- 1
Usage Conditions
-
Operating Temperature Range
-34 – 90 °C [ -30 – 194 °F ]
-
Measurement Principle
Potentiometer
Other
-
Measurement Axes
Single Axis