This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE's High Resolution Wheel Speed Sensor significantly enhances ABS, TCS, and ESC systems by offering a 4x higher resolution than traditional sensors. Utilizing advanced GMR technologies, this sensor provides precise wheel speed and direction detection, helping improve vehicle control and safety. Designed for next-generation automotive systems, this sensor supports superior performance and reliability under various harsh driving conditions.

Key Features

High Resolution Wheel Speed Sensor

  • Up to 4x higher resolution compared to Standard Wheel Speed Sensor
  • Extremely robust packaging design
  • Large Air Gap
  • High immunity to EMI/EMC
  • Long lifetime and high reliability
  • ASIL B(D)

Applications

High Resolution Wheel Speed Sensor

  • Anti-lock Braking System (ABS)
  • Electronic Stability Control (ESC)
  • Traction Control System (TSC)
  • Motion Path Planning
  • Autonomous Valet and Parallel Parking
  • Autonomous Emergency Braking
  • Indirect TPMS
  • Enhanced Hill Assist, Traffic Jam Assist, and Lane Keep
gray-bar-dotted-line

Enhanced Motion Control

With a 4x higher resolution than traditional sensors and immediate forward/reverse signal detection, this high resolution wheel speed sensor helps enable more precise motion path planning for complex maneuvers in tight environments.

Simplified System Integration

Utilizing xMR (GMR) technology and ultra-low signal jitter, this sensor helps simplify system installation and control algorithms. Large air gap ranges, flexible encoder diameters, and reduced signal uncertainty, help improve confidence in wheel position and overall system reliability.

Superior Durability

Designed to withstand harsh environments, our high resolution wheel speed sensor features differential field measurement, robust over-molded construction, and an integrated capacitor for EMC. These characteristics help the sensor remain resistant to stray magnetic fields and durable against thermal and mechanical stress, leading to long-term reliability.

Functional Safety Compliance

This sensor supports ASIL B (D) requirements per ISO26262, with features such as air gap detection, fast vibration recovery, and internal redundancy and diagnostics. These capabilities help meet stringent safety standards, supporting the sensor’s reliability in critical automotive applications.

gray-bar-dotted-line

Connect With Us

At TE, we understand the critical role of precise, high-quality sensors in automotive engineering. Our solutions, developed through advanced engineering capabilities and industry application knowledge, are tailored to meet the most demanding technical requirements. Around the world, we provide responsive service and seamless integration into your existing systems. If you're looking for sensors that deliver both performance and reliability, let's connect. Our team is ready to discuss how we can contribute to the success of your next project with our customized sensor solutions. 




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Speed Sensor Product Type  Automotive

Operation/Application

  • Functional Area  Brake & Safety | Chassis

Reference Number

  • TE Internal Number CAT-TRS0030

Related Materials

CAD Files

Datasheets & Catalog Pages